??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3545
MATERIAL
Material
polyamide and zinc die-cast
FINISH
Finish
black
A
90 mm
B
74.5 mm
C
32 mm
WEIGHT
weight
139 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30351-hinge-for-insulated-door.html
Pobierz modele CAD
Previews
3D
Wymiar