??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
71-1-3305
MATERIAL
Material
steel
FINISH
Finish
raw
A
75 mm
B
20 mm
C
0.8 mm
D
2 mm
F
11.2 mm
NOTE
Note
stainless steel opening spring
G
60 mm
WEIGHT
weight
11.5 g
S
2.8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25201-spring-hinges-75-mm-long-drilled.html
Stáhnout CAD model
Previews
3D
Dimenze