??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
71-1-3795
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
240 mm
B
40 mm
C
1.5 mm
D
4 mm
F
22.7 mm
NOTE
Note
drilled
G
60 mm
WEIGHT
weight
164 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26137-opening-spring-hinges-240-mm-long.html
Download CAD models
Previews
3D
Dimension