??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
12-7-4280
MATERIAL
Material
polymer
FINISH
Finish
dark grey
A
75 mm
B
60 mm
C
26.5 mm
D
26 mm
TORQUE
Torque
3 - 5 N.m / pair N.m
NOTE
Note
sold in pairs
WEIGHT
weight
180 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/34075-soft-close-dampening-lift-off-hinge.html
下載CAD模型
Previews
3D
尺寸