??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4328
MATERIAL
Material
6060 T5 alu
FINISH
Finish
black anodised
A
67 mm
B
55 mm
C
4.5 mm
D
13 mm
NOTE
Note
opening spring / delivered flat / with M6 studs
WEIGHT
weight
87 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/35367-spring-hinges-aluminium-profile-1-3-n-m-diameter-13.html
Stáhnout CAD model
Previews
3D
Dimenze