??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3030
MATERIAL
Material
polyamide
FINISH
Finish
black
A
50 mm
B
50 mm
C
6 mm
D
6 mm
E
6.5 mm
F
30 mm
H
11.5 mm
G
30 mm
WEIGHT
weight
28.5 g
S
6.4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25507-polyamide-hinges-with-countersunk-holes.html
CAD modeli indir
Previews
3D
Boyut