??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3031
MATERIAL
Material
polyamide
FINISH
Finish
black
A
40 mm
B
40 mm
C
5 mm
D
4 mm
I
11 mm
E
5.5 mm
F
25 mm
H
9 mm
G
25 mm
WEIGHT
weight
56 g
M
M5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25508-polyamide-hinges-with-studs.html
Stáhnout CAD model
Previews
3D
Dimenze