??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3558
MATERIAL
Material
polyamide
FINISH
Finish
black
A
100 mm
B
100 mm
C
7,8 mm
D
7 mm
Pobierz modele CAD
Previews
3D
Wymiar