??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3022
MATERIAL
Material
polycarbonate
FINISH
Finish
transparent
A
63.5 mm
B
54 mm
C
5 mm
NOTE
Note
undrilled
WEIGHT
weight
20 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25524-plastic-hinges-63-5-mm-long.html
下載CAD模型
Previews
3D
尺寸