??
Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
PREVIEW
REF
Referenz
52-1-3947
MATERIAL
Material
316 stainless steel
FINISH
Dekor
polished
A
36.5 mm
B
56.5 mm
C
2 mm
D
5 mm
WEIGHT
Gewicht
40 g
S
6 mm
WEB
Link zu PINET website
https://webstore.pinet-industrie.com/de/produkte/25368-scharnier-36-5-x-56-5-mm.html
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung