??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3950
MATERIAL
Material
316 stainless steel
FINISH
Finish
polished
A
36.5 mm
B
65.5 mm
C
2 mm
D
5 mm
E
10 mm
WEIGHT
weight
54 g
S
6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25371-hinges-for-marine-applications-36-5-x-65-5-mm.html
Download CAD models
Previews
3D
Dimension