??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
70-7-3659
MATERIAL
Material
zinc die-cast
FINISH
Finish
satin es Nickel
A
3.0 N.m mm
B
55 mm
C
43.5 mm
D
0 mm
S
15 mm
Stáhnout CAD model
Previews
3D
Dimenze