??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-4254
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
34 mm
B
32 mm
C
1.2 mm
D
5 mm
WEIGHT
weight
15 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30194-glass-door-hinge-in-stainless-steel.html
下载CAD模型
预览
3D
尺寸标注