??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-4207
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
41 mm
B
16.5 mm
C
2.6 mm
WEIGHT
weight
12 g
FORCE
strength
4kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26079-compact-magnetic-catch.html
Download CAD models
Previews
3D
Dimension