??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3494
MATERIAL
Material
zinc die-cast
FINISH
Finish
nickel plated
A
49.4 mm
B
16.4 mm
C
15.6 mm
NOTE
Note
temperature up to 80°c
WEIGHT
weight
56 g
FORCE
strength
4kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25988-screw-on-magnetic-catches-with-counterplate-force-4-kg-high-temperature-resistance.html
Download CAD models
Previews
3D
Dimension