??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-4274
MATERIAL
Material
polymer
FINISH
Finish
white
A
61 mm
C
35.5 mm
WEIGHT
weight
58 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30291-low-profile-slam-latch.html
Pobierz modele CAD
Previews
3D
Wymiar