??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3664
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
122 mm
B
45 mm
C
32.5 mm
WEIGHT
weight
176 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25040-padlockable-toggle-latches-122-mm.html
Stáhnout CAD model
Previews
3D
Dimenze