??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3723
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
80.2 mm
B
32 mm
C
23.5 mm
NOTE
Note
drilled
WEIGHT
weight
55 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25042-padlockable-toggle-latches-80-2-mm.html
Pobierz modele CAD
Previews
3D
Wymiar