??
Catalog navigation
CAD model selection
HELP_VARIABLE
BEST
Order no.
FG4-E2.350.11
BA
Drilling distance
350
L
Total length
410
M
Thread
M6
T
Depth
9
H
Height
60
B
Width
28
MAT
Material
ledge: aluminium | shank: Polyamid PA6
O
Surface
anodized
FARBE
Colour
silver
AUS
Version
attachment from behind
PDF
Catalog page
294
Download CAD models
Previews