??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CODE
-
DH
Hole diameter
20 mm
DD
Rod diameter
13.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
값 입력 SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
196.1 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
294.2 N
SN
Maximum operating deflection
mm
FN
Force
392.3 N
D
Cross wire section
3 mm
CAD모델 다운로드
미리보기
3D
치수도