??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CODE
-
DO
Hole diameter
25.0 mm
DI
Rod diameter
12.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
981 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
1098 N
SN
Maximum operating deflection
mm
FN
Force
1226 N
SB
Solid deflection
mm
MAT
Material
Cr-Si
BXH
Cross wire section
5,85 x 3,10 mm
H
3.100 mm
Pobierz modele CAD
Previews
3D
Wymiar