??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
CODE
-
DH
Hole diameter
22 mm
DD
Rod diameter
14.7 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
237.3 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
356 N
S3
mm
F3
Force
415.9 N
SN
Maximum operating deflection
mm
FN
Force
474.6 N
D
Cross wire section
3.4 mm
下載CAD模型
Previews
3D
尺寸