??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
TYPECODE
BTWP2010
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
DIRECTOR
Nut Direction
WF
Wrench Flats
RODTYPE
Rod Type
D
Screw Shaft O.D.
20 mm
LEAD
Lead
10 mm
G
60 mm
TD
Twisting Direction
Right mm
BD
Ball Dia.
3.175 mm
NOC
Number of Circuits
3.8 turns, 1 rows mm
CD
C (Dynamic)
14.86 kN
CO
Co (Static)
37.56 kN
CATALOG
btwp20.jpg
Pobierz modele CAD
Previews
3D
Wymiar