??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
SA010ID04
Firma/Herstellername
SCHELL GmbH & Co. KG
SA110ID04
Armaturen-Typbezeichnung
Elektronische WT-Armatur MODUS TREND
SA700ID30
Produktbeschreibung
SA810ID03
Bestell-Nummer
SA810ID06
GTIN-Nummer
PP
Produkt-Preview
LOD
Detaillierungsgrad
LONGDESC
Langtext
Electronic wash basin tap MODUS Trend E HD-K - high-pressure cold water/pre-mixed water Infrared sensor-controlled. Mains operation. Scope of delivery Infrared sensor single-hole tap Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Flow regulator Connection cable, 200 mm, with 2-pin plug, protection class IP65 Flexible connection hose, G 3/8 IG x 450 mm, with pre-filter Transformer plug 6 VDC, 100-240 VAC, 50-60 Hz Fastening material for wash basin installation Technical data Setting options via short range reflex Sensor range area (approx. 2-17 cm) Cleaning stop (off/120 s) Energy saving mode: Automatic energy saving mode Flow: max. 3 l/min pressure independent Flow pressure: 0.5 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (temporarily, e.g. for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: G 3/8 IG Certificates: P-IX 29853/IO, ACS, WRAS applied Noise class: I Flow class: O - 021690699
WEB
Weblink
http://www.schell.eu/worldwide_en/a/021690699/
SA700ID04
Armaturtyp
Entnahmearmatur (z. B. Sanitärarmaturen, Auslaufarmatur, Zapfventil, Mischbatterien, Zweigriffarmaturen)
SA350ID03
Einbausituation
SA700ID23
Schallschutzklasse / Geräuschklasse
Schallschutzklasse 1
SA700ID07
zul. Betriebstemperatur
70 °C
SA700ID08
zul. Betriebsdruck
5 bar
SA700ID32
Nennmaß DN
10
SA700ID34
Nenndruck PN
10
SA700ID35
minimale Betriebstemperatur
10 °C
SA400ID03
Gehäusewerkstoff
Messing
SA450ID03
Oberfläche
verchromt
MPV
Menge pro Verpackungseinheit
1 PCE je NMP
SA740ID03
Normen/Regeln/Zulassungen
ACS, WRAS beantragt
SA010ID06
Webadresse des Herstellers
www.schell.eu
Descarga de modelos CAD
Previews
3D
Dimensión
Characteristics Graph