??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
AD
mm
BAR
Working pressure (PN)
100 bar
M
Thread M
SW1
mm
SW2
14 mm
SW3
14 mm
L1
20.5 mm
L2
mm
D
20.0 mm
H
41.0 mm
B
10.0 mm
F
15.0 mm
BK
mm
ZK
mm
EK
3.5 mm
KKVK
mm
KG
Weight kg/100
kg
X1
Länge Mutter
mm
WERKSTOFF
Material
1.4571 (inox)
Download modelli CAD
Anteprime
3D
Dimensione