??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
ARTNR
Order number
WERKSTOFF
Material
Stahl
GUETE
Quality
8.8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
200
SFSNR
SFS - Nr.
423
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread lenght
mm
DK
Head diameter
mm
K
Head height
mm
N
Width of slot
mm
T
Depth of the driving feature
mm
A
Distance from the last full form thread to the bearing face
mm
R
Transition radius under head
mm
CAD모델 다운로드
미리보기
3D
치수도