您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
BPZ:PXC24.2-PER.A
Siemens Building Technologies AMERICAS Portfolio
Building automation systems
APOGEE System
Automation controls
PXC Compact series
PXC Compact
PXC24.2-PER.A
Powered by
CAD模型選擇
{siemens_bt_us/buildingautomationsystems/apogeesystem/automationcontrols/pxccompactseries/pxccompact/pxc242pera/pxc24_2-per_a_bpz_pxc24_2-per_a.prj},{NB=APOGEE 24 pt, P2 Ethernet ALN, Rooftop(0)},{SA810ID03=BPZ:PXC24.2-PER.A},{SA700ID005=0.000},{SA700ID006=0.000},{SA700ID011=0.000},{SA700ID012=0.000},{SA71015ID004=0.000},{SA71015ID005=0.000},{SA71015ID006=0.000},{SA71015ID007=0.000},{SA700ID007=MIN},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../bilder/a6v10219448.png},{SA700ID04=APOGEE 24 pt, P2 Ethernet ALN, Rooftop},{SA110ID05=PXC24.2-PER.A},{SA100ID04=Without display},{SA200ID03=},{BUSPROTOCOL=},{SA400ID03=},{SA740ID04=-1.00000001504747e+30},{SA460ID03=},{LINK=http://www.siemens.com/btproduct?BPZ:PXC24.2-PER.A},{SA810ID04=BPZ:PXC24.2-PER.A},{SA810ID06=},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
SA700ID04
Product name
APOGEE 24 pt, P2 Ethernet ALN, Rooftop
SA110ID05
Product type (ASN)
PXC24.2-PER.A
SA100ID04
Product indentification
Without display
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
0.000
F
SA700ID006
Man. ambient temperature (in operation)
0.000
F
SA700ID011
Min. ambient humidity (in operation)
0.000
% r.F.
SA700ID012
Max. ambient humidity (in operation)
0.000
% r.F.
SA71015ID004
Width
0.000
Inch
SA71015ID005
Depth
0.000
Inch
SA71015ID006
Height
0.000
Inch
SA71015ID007
mass (net)
0.000
lb
SA460ID03
Housing front color
F
SA810ID03
Manufacturer’s reference number
BPZ:PXC24.2-PER.A
SA810ID04
DATANORM number
BPZ:PXC24.2-PER.A
SA810ID06
GTIN number
SA810ID10
Description/supplementary text for the order number
APOGEE 24PT, P2 ETHERNET, ROOFTOP
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 13 00
OMNICLASS
OmniClass title
Control and Monitoring Boards Panels
UNICLASSC
UNICLASS code
Pr_75_75_18
SA010ID02
Sheet number of the guideline
52
SA110ID04
Operating and monitoring systems series designation
PXC..
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.