??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
PXC16.3-UCM.A Compact
SA110ID05
Product type (ASN)
PXC16.3-UCM.A
SA100ID04
Product indentification
Without display
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
0.000 F
SA700ID006
Man. ambient temperature (in operation)
0.000 F
SA700ID011
Min. ambient humidity (in operation)
0.000 % r.F.
SA700ID012
Max. ambient humidity (in operation)
0.000 % r.F.
SA71015ID004
Width
0.000 인치
SA71015ID005
Depth
0.000 인치
SA71015ID006
Height
0.000 인치
SA71015ID007
mass (net)
0.000 lb
SA460ID03
Housing front color
F
SA810ID03
Manufacturer’s reference number
BPZ:PXC16.3-UCM.A
SA810ID04
DATANORM number
BPZ:PXC16.3-UCM.A
SA810ID06
GTIN number
SA810ID10
Description/supplementary text for the order number
APOGEE 16 PT, UEC BAC MSTP RS485
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 13 00
OMNICLASS
OmniClass title
Control and Monitoring Boards Panels
UNICLASSC
UNICLASS code
Pr_75_75_18
SA010ID02
Sheet number of the guideline
52
SA110ID04
Operating and monitoring systems series designation
PXC..
CAD모델 다운로드
미리보기
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..