??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
SA300ID03
Product type (ASN)
VBT-012
SA400ID03
Display type
SA500ID03
BUS protocol
SA700ID005
Width
35.0 Inch
SA700ID006
Depth
11.4 Inch
SA700ID007
Height
23.0 Inch
SA700ID008
Mass (net)
0.400 lbs.
SA810ID04
Datanorm number
BPZ:500-699815
SA810ID06
GTIN number
SA810ID10
Description
VBT-012 BATTERY 12V-12A-HR
SA810ID14
Units of measure
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Brandmelder
IFCEXPORT
IfcExportAs
IfcElectricFlowStorageDevice.BATTERY
OMNICLASSNU
OmniClass number
23-35 19 15
OMNICLASS
OmniClass title
Rechargeable Batteries
UNICLASSC
UNICLASS code
Pr_60_70_06_12
Download CAD models
Previews