??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Type (ASN)
599-07314
SA100ID04
Valve type
valve assemblies with fixed flow resistors,e.g. heat meters (measuring and metering devices)
SA700ID04
Valve assembly type
pressure-independent thermostatic valve with flow rate control a) (A dynamic volume flow regulator maintains a constant flow rate regardless of the ap- plied pressure differential.)
SA700ID006
CV
650.0
SA700ID28
Nominal dimension
150.00
SA700ID29
Nominal pressure system
Class
SA700ID30
nominal pressure
125
SA700ID008
max. operating pressure
90 psi
SA700ID08
max. operating pressure
620 bar
SA700ID033
Minimum operating temperature TB
F
SA700ID007
max. operating temperature
250.0 F
SA400ID03
Body material
cast steel
SA71012ID04
Width
17.76 Inch
SA71012ID05
Depth
11.0 Inch
SA71012ID06
Height
23.63 Inch
SA71012ID08
Weight
235.000 lb
SA740ID03
Zertification
SA810ID03
Manufacturer order number
BPZ:599-07314
SA810ID04
Zertification
BPZ:599-07314
SA810ID06
GTIN number
4034106338008
SA810ID10
Description text
PICV, 6 inch, ANSI 125, 650 GPM max. flow
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20190918
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000002
ETIMCLASSN
ETIM classname
Two way control valve
ETIMCLASSC
ETIM classcode
EC011435
IFCEXPORT
IfcExportAs
IfcValve.REGULATING
OMNICLASSNU
OmniClass number
23-27 31 29
OMNICLASS
OmniClass title
Mixing Valves
UNICLASSC
Uniclass code
Pr_65_54
SA010ID02
Sheet number of the guideline
2
SA010ID03
Date of issue (month) of the standard
200111
ACCESSORY_1
Accessories:
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.