??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
MAR
Brand
ANSELMI
BEZ
Description
AN 107 3D C60
MN
Model number
ROT
Opening angle
°
FORM
Lieferzustand / Fräsbild
BW
Load capacity
60,0 kg
BF
Width (door part)
24,0 mm
LF
Length (door part)
110,0 mm
BR
Width (frame part)
24,0 mm
LR
Length (frame part)
110,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Produktgewicht
kg
KTXT
Kurztext
with integrated closing function for residential doors up to 60 kg
ATXT
Ausschreibungstext
Сваляне на CAD модели
Previews