??
Catalog navigation
CAD model selection
HELP_VARIABLE
MAR
Brand
ANSELMI
BEZ
Description
AN 150 3D 28
MN
Model number
ROT
Opening angle
°
FORM
As-delivered condition / Routing picture
BW
Load capacity
40,0 kg
BF
Width (door part)
20,0 mm
LF
Length (door part)
110,0 mm
BR
Width (frame part)
23,0 mm
LR
Length (frame part)
110,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
kg
KTXT
Short text
for flush rebated 28 mm residential doors with 20 mm reduced hinge frame part up to 40 kg
ATXT
Specification text
Download CAD models
Previews