??
Catalog navigation
CAD模型选择
HELP_VARIABLE
MAR
Brand
ANSELMI
BEZ
Description
AN 180 3D
MN
Model number
ROT
Opening angle
°
FORM
Lieferzustand / Fräsbild
BW
Load capacity
80,0 kg
BF
Width (door part)
24,0 mm
LF
Length (door part)
110,0 mm
BR
Width (frame part)
24,0 mm
LR
Length (frame part)
110,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Produktgewicht
kg
KTXT
Kurztext
for unrebated residential doors up to 80 kg
ATXT
Ausschreibungstext
下载CAD模型
预览