您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
SSB-0138
Smalley
WAVE SPRINGS
Powered by
CAD模型選擇
{smalley/wave_springs/ssb_ovr.prj},{NB=SSB-0138-H=1.98},{PARTID=5784},{PARTNBR=SSB-0138},{SPRINGTYPE=ovr},{BORE=35},{MAT=},{SHAFT=27.220},{LOAD=98.000},{MAXOD=1.393},{WORKHEIGHT=1.980},{FREEHEIGHT=4.570},{HEIGHT=1.980},{NBROFWAVES=3},{NBROFTURNS=1},{WIRETHICKNESS=0.410},{SLDHEIGHT=0.410},{WIRERADIALWALL=3.380},{SPRINGRATE=38},{NBROFSHIMS=0.000},{BOREPILOT=Cling},{UNITS=metric},{GROUPSORTORDER=10.000},{NE=Overlap Type Springs - Metric}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNBR
Smalley Part Number
SSB-0138
SSB-0138
SPRINGTYPE
Type of Spring
ovr
BORE
Bearing Outside Diameter
35
35
mm
MAT
Material
Carbon Steel SAE 1070-1090
17-7 Stainless Steel
Carbon Steel SAE 1070-1090
17-7 Stainless Steel
SHAFT
Clears Shaft Diameter
27.220
27.220
mm
LOAD
Load
98.000
98.000
N
MAXOD
Max OD
1.393
1.393
Inch
WORKHEIGHT
Work Height
1.980
1.980
mm
FREEHEIGHT
Free Height Ref.
4.570
4.570
mm
HEIGHT
Height
mm
Enter value for HEIGHT
Height
mm
cm
inch
ft
確定
NBROFWAVES
Number of Waves
3
3
NBROFTURNS
Number of Turns
1
WIRETHICKNESS
Wire Thickness
0.410
0.410
mm
SLDHEIGHT
Solid Height
0.410
0.410
mm
WIRERADIALWALL
Radial Wall
3.380
3.380
mm
SPRINGRATE
Spring Rate Ref.
38
38
N/mm
NBROFSHIMS
Number of Shims
0.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸