??
Catalog navigation
CAD model selection
HELP_VARIABLE
GUI
MODEL
Model
DD1
4 mm
DD2
mm
T
D1
2.9 mm
D2
9.3 mm
D3
mm
D4
9.6 mm
D5
9.4 mm
L1
53.9 mm
L2
48.6 mm
L3
38.1 mm
L4
17.8 mm
L5UL
52.3 mm
L5L
51.2 mm
L6
18.6 mm
L7
23.3 mm
L8
mm
L9
Width across flats
2.5 mm
H1
17.1 mm
H2
13.7 mm
H3
8.1 mm
H4
mm
H5
22.7 mm
H6
11.2 mm
H7
11.5 mm
M1
12.7 mm
M2
13.3 mm
CNSMASSEXACT
Mass
g
Download CAD models
Previews