??
Catalog navigation
CAD model selection
HELP_VARIABLE
MD01
VAR__MANUID_
49049101
DESCSHORT
Short Description
Abox-i 2400 240²/5
DESCLONG
Long Description
Junction box, protection class IP65, nominal cross-section 240 mm², U<sub>i</sub>=690 V AC, knockouts, M16/M40/M50, (30 side), internal fixing points, for installations in industrial environments and protected outdoor areas, grey, with special screw terminal for conductor entry on top, 5-pole - 240² (25 to 240 mm², CU/AL)<br /><strong>Dimensions: </strong>640 x 320 x 179 mm
INTNO
International product number
4013902642007
MANUID
Product number of the Manufacturer
49049101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox-i 2400 240²/5
EF000003
EV010173
EF000007
EV000270
EF000008
640
EF000010
EV010584
EF000025
true
EF000049
179
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
320
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
36
EF004191
false
EF004586
EV000115
EF004969
240
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
false
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
10.46
LENGTH
320
WIDTH
640
DEPTH
179
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Download CAD models
Previews