??
Catalog navigation
CAD model selection
HELP_VARIABLE
MD01
VAR__MANUID_
26043301
DESCSHORT
Short Description
DMS M32/4
DESCLONG
Long Description
Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for control lines, thermoplastic elastomer (TPE), grey, for wall thicknesses 1.5 - 4.5 mm, Sealing range 3.5 - 6 mm per entry<br /><strong>Dimensions: </strong>36,7 x 12,9 x 36,7 mm
INTNO
International product number
4013902988556
MANUID
Product number of the Manufacturer
26043301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
DMS M32/4
EF000007
EV000270
EF000010
EV000116
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
14
EF005114
32
EF005115
-
EF005474
EV006422
EF007789
1.500
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0069
LENGTH
12.900
WIDTH
36.700
DEPTH
36.700
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Download CAD models
Previews