??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PN
Sales Part
M
Model
BX-W
IC
Inlet Connection Size
THD
Thread Type
BSPT
TT
Male/Female
Male
CS
Capacity Size
MAT
Materials
SP
Spray Pattern
Hollow Cone
IDN
Inlet Dia. Nom.
mm
ODN
Orifice Dia. Nom.
mm
FRC04
Flow Rate (lpm) at 0.4 bar
FRC05
Flow Rate (lpm) at 0.5 bar
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC1
Flow Rate (lpm) at 1 bar
FRC15
Flow Rate (lpm) at 1.5 bar
FRC2
Flow Rate Capacity (lpm) at 2 bar
FRC3
Flow Rate (lpm) at 3 bar
FRC4
Flow Rate (lpm) at 4 bar
FRC6
Flow Rate (lpm) at 6 bar
SA07
Spray Angle at 0.7 bar
SA15
Spray Angle at 1.5 bar
SA4
Spray Angle (°) at 4 bar
CL
Cap Length Minus Threads
mm
BSQ
Body Sq. Size
mm
A
mm
B
mm
C
mm
L
mm
S1
mm
Сваляне на CAD модели
Previews
3D
Размер