??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
TYPE
type
MAT1
Outer shell
SUJ2
HAR
Shell hardness
58HRC~
SUR
Surface treatment
MAT2
ball
SUJ2
MAT3
Cage material
Resin
MAT4
Material of shaft ring fixing seat
Aluminum alloy
SUR2
Surface treatment of shaft ring fixing seat
Natural anodizing treatment
MAT5
Handle thread material
S45C
SUR3
Handle thread surface treatment
No electrolytic nickel plating
MAT6
handle
Zinc Die Casting
SUR4
handle
Baked paint
MAT7
Threaded part
SUS304
MAT8
screw cap
stainless steel(SUS)
USE
Use temperature environment
-20~80°C °C
DD
d
mm
DDTOL
d tolerance
D
mm
DNTOL
D no surface treatment
DSTOL
D surface treatment
L
mm
LTOL
L tolerance
±0.3
W
mm
T1
mm
T2
14 mm
Y
mm
X
mm
Z
mm
D2
mm
G
(G)
mm
J
mm
K
30 mm
P
5.5 mm
M
mm
ECC
eccentric
VER
Verticality
GRE
Grease
TIG
Tightening torque (N.m)
CD
C (moving) N
CO
CO (static) N
SPM
Static permissible moment (N.m)
N·m
WEI
weight
g
LINK
website link
https://www.srdfaa.com/product/1141603222123.html
Download CAD models
Previews
3D
Dimension