??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
TYPE
35 series drag chain
OD
Opening direction
Inside and outside diameter openings
BE
beam
QS
The cavity number
single lumen
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-20℃~80℃
FR
flame retardant rating
UL94-V0
AC
accessory
connector
C
Within the wide C
R
Bending radius R
N
Link number N
CON
connector
H
mounting dimension
266
D
mounting dimension
190
K
mounting dimension
455
HF
Required installation height HF
316
E
outer width
P
Pitch P
66
MCD
Maximum cable diameter
30
MLO
Maximum overhead length
1.5 m
MAL
Maximum allowable stroke
60 m
MAV
Maximum vertical suspension allowed
20 m
G
weight
g
LINK
link
https://www.srdfaa.com/product/1686217160560.html
Download CAD models
Previews
3D
Dimension