??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
TYPE
type
MAT1
subject material
aluminium alloy
MAT2
Diaphragm material
stainless steel
SUR
subject surface
Electroless nickel plating
ENCL
enclosure
Stop screw
D
mm
D1
d1
mm
ALT1
Change left axis bore
LDC
Minimum unit 0.1
mm
D2
d2
mm
ALT2
Change right shaft bore
RDC
Minimum unit 0.1
mm
ALT3
change left key slot width
KLH
KLH(left axis)
0 mm
ALT4
Change the width of the right keyway
KRH
KRH(right axis)
0 mm
D3
d3
L
mm
LL
mm
A
mm
F
mm
M
Fastening bolt
mm
JGNJ
Tightening torque(N*m)
RXNJ
Allowable torque(*N*m)
RXPJ
Allow installation deviation
2.5 °
RXPX
Allow installation eccentricity deviation
mm
H
Static torsional stiffness(N*m/rad)
MAXSPEED
Maximum speed(r/min)
GXJ
Moment of inertia(kg*m^2)
ZXZF
Allowable axial amplitude
mm
WEI
Weight (g)
g
LINK
link
https://www.srdfaa.com/product/1436257247728.html
Download CAD models
Previews
3D
Dimension