??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
CODE
daima
TYPE
leixing
MAT1
zhuti caizhi
lvhejing
MAT2
mopian caizhi
buxiugang
SUR
zhuti biaomianchuli
wudianjiedunie
ENCL
fujian
zhidongluosi
D
mm
D1
d1
mm
ALT1
biangengzuozhoukongjing
LDC
zuixiaodanwei 0.1mm
mm
RDC
zuixiaodanwei 0.1mm
mm
ALT2
biangengyouzhoukongjing
D2
d2
mm
ALT3
KLH biangengjiancaokuandu
KLH
0.00 mm
ALT4
KRH biangengjiancaokuandu
KRH
0.00 mm
L
mm
LL
mm
A
mm
F
mm
M
jingguluosuan
mm
JGNJ
jingguniuju(N*m)
RXNJ
rongxuniuju(N*m)
RXPJ
rongxupianjiao
1 °
RXPX
rongxupianxing
mm
H
jingtainiuzhuangangdu(N*m/rad)
MAXSPEED
zuigaozhuansu(r/min)
GXJ
guanxingju(kg*m^2)
ZXZF
rongxuzhouxiangzhengfu
mm
WEI
zhongliang
g
LINK
wangzhi
https://www.srdfaa.com/product/1436257247728.html
Baixar modelos em CAD
Previews
3D
Dimensão