??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CODE
daima
TYPE
Types of
SIZE
gongchengchichun
MAT1
gu caizhi
SUS304
MAT2
tiaozhenghuan caizhi
lvqingtong
ENCL
fujian
neiliujiaoluoshuan
D1
d1
mm
LDC
zuixiaodanwei 0.1mm
mm
ALT1
biangengzuozhoukongjing
RDC
zuixiaodanwei 0.1mm
mm
ALT2
biangengyouzhoukongjing
D2
d2
mm
ALT3
KLH biangengjiancaokuan
KLH
0 mm
ALT4
KRH biangengjianchaokuandu
mm
KRH
0 mm
D
mm
DD1
D1
mm
DD2
D2
mm
D3
d3
mm
L
mm
LL
mm
A
mm
F
mm
M
jingguluosuan/zhidongluosi
JGNJ
jingguniuju
N·m
RXNJ
rongxuniuju
N·m
RXPJ
rongxupianjiao
1.5 °
RXPX
rongxupianxing
mm
JTNZGD
jingtainiuzhuangangdu
(N·m/rad)
MAXSPEED
zuigaozhuansu
r/min
GXJ
guanxingju
kg·m²
RXZXZ
rongxuzhouxiangzhengfu
mm
WEI
zhongliang
g
LINK
wangzhi
https://www.srdfaa.com/product/1141603221056.html
Сваляне на CAD модели
Previews
3D
Размер