??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
CODE
code
MAT
Pulley material
MATX
Flange material
SUR
surface
NT
No. of Teeth
TNW
tnw
BW
Belt width
4.0 mm
TS
Tooth Shape
SHS
Shaft Hole Specifications
DD
d Shaft Hole Dia. 1mm Increment
mm
Entrez la valeur pour DD
d Shaft Hole Dia. 1mm Increment
mm
cm
inch
ft
Z
mm
J
mm
A
5.0 mm
W
9.0 mm
L
17 mm
PD
P.D.
9.06 mm
OD
O.D.
8.55 mm
D
12 mm
F
12 mm
E
6 mm
ZJG
Machining of retaining ring groove
SRG
SRG 0.5mm Increment
mm
ZJG1
Set Screw Angle
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG4
Side Through Hole
KSC
KSC 0.5mm Increment
KFC
KFC 0.5mm Increment
KTC
KTC 0.5mm Increment
K
K 0.5mm Increment
ZJG5
Side Tapped Hole
QFC
QFC 1mm Increment
mm
QSC
QSC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
M
M Selection
ZJG6
Side Counterbored
ZSC
ZSC 0.5mm Increment
ZFC
ZFC 0.5mm Increment
ZTC
ZTC 0.5mm Increment
mm
ZM
ZM Selection
ZJG7
Flange cutting
FC
FC 0.5mm Increment
ZJG8
Hub cutting
BC
BC 0.5mm Increment
ZJG9
Change the size of threaded hole
TPC
TPC Selection
LINK
link
https://www.srdfaa.com/product/1141603222619.html
Modèles CAO générés
Aperçus 3D
3D
Infos techniques