??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CODE
TYPE
Types of rollers
Cutting wheel
TS
Choose a type
NS
Types of mounting nuts
Ordinary nut (JIS3 types)
MATG
Wheel material
ZCM
Bearing material
steel
STG
Roller surface treatment
NFZ
Load resistance
MATC
Profile material
steel
STC
Profile surface treatment
Fused Plating
MATL
Screw and nut material
steel
STL
Surface treatment of screws and nuts
Chromate gloss treatment
NO
Number of rollers
TP
Wheelbase
L
58 mm
ZJGBC
Additional bracket for fixing
BC (additional steel bracket)
ZJGCC
Change chamfer size
ZC
bearing
6001
LINK
link
https://www.srdfaa.com/product/1141603221397.html
Сваляне на CAD модели
Previews
3D
Размер