??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
CCCHN
MATG
The main material
SUS304
MATH
Adjusting ring material
SUS304
MATZQ
Cue ball material
SUS440C(HRC55~)
MATFQ
Sub ball material
SUS440C(HRC55~)
D1
mm
L1
1.5 mm
H
6.5 mm
M
6 mm
L
15 mm
DD
d
5.56 mm
B
3 mm
LL
3.5 mm
NOL
Load resistance N(kgf)
41(4.2)
LINK
link
https://www.srdfaa.com/product/1141603221808.html
Download CAD models
Previews
3D
Dimension