??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
MAT
Material
JSZD
Number of knots specified
H
h
8.02 mm
M
m
9.53 mm
N
n
17.55 mm
T
t
1.5 mm
RXZL
Allowable maximum tension (kN)
JP
Pitch (P)
12.7
LINK
URL
https://www.srdfaa.com/product/1141603221726.html
Download CAD models
Previews
3D
Dimension