??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CODE
code
IB25
ZZ
Needle shaft
SK4
NG
Inner tube
Phosphor bronze
TH
spring
Piano wire
SYR
Surface treatment
Gilded
ZTXZ
Needle shape
ZXJL
Minimum installation distance (mm)
0.5
YSTL
Compaction elasticity
20±20%
ZDXC
Maximum stroke (mm)
1.5
GZTL
Working elasticity (g)
15±20%
EDDL
Rated current (A)
0.3
EDDZ
Rated resistance (mΩ)
250
TG
casing
IB25T
LINK
Web Link
https://www.srdfaa.com/product/1141603221904.html
CAD modeli indir
Previews
3D
Boyut