??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
IB101
ZZ
Needle shaft
SK4
NG
Inner tube
Phosphor bronze
TH
spring
Piano wire
SYR
Surface treatment
Gilded
ZTXZ
Needle shaft shape
ZXJL
Minimum installation distance (mm)
1.9
YSTL
Compaction elasticity
150±20%
ZDXC
Maximum stroke (mm)
4.2
GZTL
Working elasticity (g)
80±20%
EDDL
Rated current (A)
3
EDDZ
Rated resistance (mΩ)
100
TG
casing
IB101T
LINK
Web Link
https://www.srdfaa.com/product/1141603222016.html
Download CAD models
Previews
3D
Dimension