??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
MAT
mat
SUR
Surface treatment
V
At V size 3 or above, the minimum unit is 0.5mm
D
The minimum unit below D20 is 0.5mm and the minimum unit above D20 is 1mm
L
The minimum unit is 0.1mm
ZJGC
zjgc
CCWCC
Corner single-sided machining
ZJGZ
zjgz
ACWAC
Taper single-sided machining
Q
Angle Q
ZJGL
zjgl
VD
The screw hole is machined with a thread diameter
0
VLG
The screw hole processes the rough pitch
0.00
LD
The screw holes are made of L max
0
LINK
link
https://www.srdfaa.com/product/1141603222045.html
Download CAD models
Previews
3D
Dimension